Catalog No. : CPC32/50M
Description: 32MM SOLID PE CONDUIT 50M - BL
UPC: 5020963786020
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
Ideal for Harness Applications Such as Engine, Body Section and Chassis. CPC is Resistant to Hydrocarbons, Greases, Fuels and Oils |
Specifications
|
Radius |
Static: 55 mm |
|
Flexibility |
Very High |
|
Material |
Fire Resistant Co-Polyester |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
|
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
|
Trade Size |
NC32/NW29 |
|
Outside Diameter |
34.5 mm |
|
Inside Diameter |
27.2 mm |
|
Length |
50 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
32 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
34.5 mm |
|
Inner diameter |
27.2 mm |
|
Material |
Other |
|
Degree of protection (IP) |
IP40 |
|
Fire resistance in accordance with UL94 |
V2 |
|
Bending radius, static |
55 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Not sheathed |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |
|
Halogen free |
Y |