Catalog No. : CPC250AL
Description: 1-PIECE CBL/PIPE CLP 2-1/2IN AL
UPC: 616013122365
Clamp, One-Piece Cable and Pipe, EMT and Rigid Conduit Trade Size 2-1/2 Inches, Cable Outer Diameter Range 2.576-3.060 Inches, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Safety Factor = 4 |
|
Application |
For conduits and cables |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E160899 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | 1389049_2011-06-13 | N/A |
| UL | E160899 | N/A | DWMU | N/A | N/A |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Aluminium |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |