Catalog No. : CPC150SS6
Description: 1-PIECE CBL/PIPE CLP 1-1/2IN 316SS
UPC: 616013107072
- Heavy-duty 5/16 Inch hex bolt with multi-driver head, Robertson square, Phillips cross-recess and slot, provides a full range of installation options.
- Reconfigure wiring without complete disassembly. Remove cables easily without disturbing neighboring clamps.
- Parallel hook design keeps conduits and cable square with strut.
- Works with all depths of strut - 13/16 Inch to 3 1/4 Inch
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
One-piece, heavy-duty construction ready to install right out of the box, no need to break apart and reassemble, no screws or bolts to drop. |
|
Application |
Attaches a full range of EMT, Rigid conduit and cable to strut channels. |
Specifications
|
Material |
Stainless Steel |
|
Number Of Holes |
1 |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E160899 |
Dimensions
|
Size |
1-1/2 Inch |
|
Width |
1 in |
|
Maximum Clamp Diameter |
1.980 in |
|
Minimum Clamp Diameter |
1.690 in |
|
Thickness |
0.112 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 3313 | 441202 | N/A | 1389049_2011-06-13 | N/A |
| UL | E160899 | N/A | DWMU | N/A | N/A |
|
Material |
Stainless steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |