text.skipToContent text.skipToNavigation

Catalog No. : CPC150

Description:  1-PIECE CBL/PIPE CLP 1-1/2IN STL

UPC: 616013107065

Made or assembled in Canada.

Clamp, One-Piece Cable and Pipe, EMT and Rigid Conduit Trade Size 1-1/2 Inches, Cable Outer Diameter Range 1.690-1.980 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Hose or pipe clamps

Special Features

One-piece, heavy-duty construction ready to install right out of the box, no need to break apart and reassemble, no screws or bolts to drop.

Application

Attaches a full range of EMT, Rigid conduit and cable to strut channels.

Specifications

Material

Steel

Finish

GoldGalv/Standard

Number Of Holes

1

Classifications

Brand Name

Superstrut

Standard

UL E160899

Dimensions

Size

1-1/2 Inch

Width

1 in

Maximum Clamp Diameter

1.980 in

Minimum Clamp Diameter

1.690 in

Thickness

0.112 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here