Catalog No. : CPC050-2
Description: 1-PIECE CBL/PIPE CLP 1/2IN STEEL
UPC: 616013128947
Made or assembled in Canada.
Clamp, One-Piece Cable and Pipe, EMT and Rigid Conduit Trade Size 1/2 Inch, Cable Outer Diameter Range .650-.890 Inches, Steel, Bag of 2
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Hose or pipe clamps |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Color |
Gold |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/2 Inch |
|
Maximum Clamp Diameter |
0.890 in |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Steel |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |