text.skipToContent text.skipToNavigation

Catalog No. : CPC025

Description:  1-PIECE CBL/PIPE CLP 1/4IN STL

UPC: 616013119679

Clamp, One-Piece Cable and Pipe, EMT and Rigid Conduit Trade Size 1/4 Inch, Cable Outer Diameter Range .312-.600 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Heavy-duty 5/16 in. hex bolt with multi-driver head, Robertson square, Phillips cross-recess and slot, provides a full range of installation options.
  • Reconfigure wiring without complete disassembly. Remove cables easily without disturbing neighboring clamps.
  • Parallel hook design keeps conduits and cable square with strut.
  • Works with all depths of strut - 13/16 in. to 3 1/4 in.

Descriptors

Category

Hose or pipe clamps

Special Features

One-piece, heavy-duty construction ready to install right out of the box, no need to break apart and reassemble, no screws or bolts to drop.

Application

Attaches a full range of EMT, Rigid conduit and cable to strut channels.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Standard

UL E160899

Dimensions

Maximum Clamp Diameter

0.600 in

Minimum Clamp Diameter

0.312 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441202 N/A 1389049_2011-06-13 N/A
UL E160899 N/A DWMU N/A N/A

Documents/Support Tools

Sales Drawing

Click here