Catalog No. : CP200NB
Description: BLANK 2 HOLE PUSHBUTTON ENCL
UPC: 34481016250
Non-metallic narrow profile blank screw cover enclosures, 7.13 Inches x 3.50 Inches x 3.38 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
Brass screw inserts |
|
Application |
Small instrumentation and control panels. |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |