text.skipToContent text.skipToNavigation

Catalog No. : CP16

Description:  KOPR-SHIELD JOINT COMPD 16OZ W/BRU

UPC: 786210806372

Kopr-Shield Joint Compound, 16 Ounce Container with Brush
View More View Less
For more info visit:  electrification.us.abb.com
  • Unique, homogenized blend of pure, polished colloidal copper, rust and corrosion inhibitors.
  • Electrical and Mechanical Connections

Descriptors

Category

Electrical sealing compound

Special Features

Unique, homogenized blend of pure, polished colloidal copper, rust and corrosion inhibitors.

Application

Electrical and Mechanical Connections

Specifications

Container

Bottle

Temperature Range

-50 to +250 F

Material

Compound

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E57742

Dimensions

Size

16 Ounce

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E57742 N/A N/A N/A N/A
ETIM EC002722 Jointing compound

Model

Other

Colour

Brown

Packaging

Bottle

Volume

473.18 ml

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here