Catalog No. : CP128
Description: JOINT COMPOUND 1GALLON
UPC: 786210806389
- Unique, homogenized blend of pure, polished colloidal copper, rust and corrosion inhibitors.
- Electrical and Mechanical Connections
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
Unique, homogenized blend of pure, polished colloidal copper, rust and corrosion inhibitors. |
|
Application |
Electrical and Mechanical Connections |
Specifications
|
Container |
Can |
|
Temperature Range |
-50 to +250 F |
|
Material |
Compound |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E57742 |
Dimensions
|
Size |
1 Gallon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E57742 | N/A | N/A | N/A | N/A |
|
Model |
Other |
|
Colour |
Brown |
|
Packaging |
Can |
|
Volume |
3785.41 ml |