Catalog No. : CP100N
Description: 1 HOLE PUSHBUTTON ENCL
UPC: 34481106005
Non-metallic 30.5mm (1) hole pushbutton enclosure.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical pushbutton enclosure |
|
Special Features |
Integrally molded mounting flange. |
|
Application |
Standard oil-tight pushbuttons, switches and pilot lights. |
Specifications
|
Number Of Holes |
1 |
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E108856 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E108856 | N/A | NITW | N/A | N/A |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
|
Material housing |
Plastic |
|
Colour housing cover |
Grey |