text.skipToContent text.skipToNavigation

Catalog No. : CP1-TB

Description:  CABLE PROTECTOR PLATE

UPC: 785991135558

For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable protectors

Special Features

Prevents Drills, Nails, and Screws from Penetrating through Wood Studs, Joists, Rafters or similar structural Wood members.

Application

Protects non-metallic sheathed cables or raceway type wires running through wood studs, joists, rafters, or similar structural wood members from accidental nail, screw or drill penetration

Specifications

Color

Silver

Material

Steel

Classifications

Brand Name

Steel City

Dimensions

Width

1-3/8 in

Length

1-3/8 in

Height

2-37/64 in

Depth

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant