text.skipToContent text.skipToNavigation

Catalog No. : CP1-1

Description:  2-1/2X1-1/2 IN.,CABLE PROTECTOR

UPC: 785991022377

Cable Protector Plate, 2-1/2 Inches Tall x 1-1/2 Inch Wide, Galvanized Steel, Steel Clip and No Nails Required, Protects Non-Metallic Sheathed Cables Or Raceway Type Wires Running Through Wood Studs, Joists, Rafters, Or Similar Structural Wood Members From Accidental Nail, Screw Or Drill Penetration. No Nails Required. Special packaging for Retail.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable protectors

Special Features

No nails required

Application

Protects Non-Metallic Sheathed Cables Or Raceway Type Wires Running Through Wood Studs, Joists, Rafters, Or Similar Structural Wood Members From Accidental Nail, Screw Or Drill Penetration.

Specifications

Color

Silver

Material

Steel

Classifications

Brand Name

Steel City

Dimensions

Width

1-1/2 in

Length

1-1/2 in

Height

2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y