Catalog No. : CONDCAP4-G
Description: PVC CTD PIPECAP, THREADED, 4IN GRAY
UPC: 704508036423
PVC Coated Conduit Endcap with 4 Inch Threads, Galvanized Malleable Iron, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
Specifications
|
Material of Construction |
Malleable Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Thread Size |
4 in |