Catalog No. : COND6SP-NOCPL-G
Description: SPECIAL CTD COND 6IN ALUM GRAY
UPC: 704508027681
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
6 in , 155 mm |
|
Outside Diameter |
6.71 in , 170.30 mm |
|
Inside Diameter |
6.09 in , 154.80 mm |
|
Length |
9-1/12 ft , 3 m |
|
Wall Thickness |
0.31 in , 7.29 mm |
|
Nominal size in inch |
Other |
|
Outer diameter |
170.3 mm |
|
Inner diameter |
168.3 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |