Catalog No. : COND6SA-G
Description: PVC CTD COND 6IN ALUM GRAY
UPC: 704508006914
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E46453, CSA |
Dimensions
|
Trade Size |
6 in , 155 mm |
|
Outside Diameter |
6.71 in , 170.30 mm |
|
Inside Diameter |
6.09 in , 154.80 mm |
|
Length |
9-1/12 ft , 3 m |
|
Wall Thickness |
0.31 in , 7.29 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
Other |
|
Outer diameter |
170.3 mm |
|
Inner diameter |
168.3 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Grey |
|
Bending strength |
Rigid |