Catalog No. : COND5SA-R
Description: PVC CTD COND 5IN ALUM RED
UPC: 704508011017
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Red |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E221184 |
Dimensions
|
Trade Size |
5 in , 129 mm |
|
Outside Diameter |
5.64 in , 143.30 mm |
|
Inside Diameter |
5.07 in , 128.90 mm |
|
Length |
9-1/12 ft , 3 m |
|
Wall Thickness |
0.29 in , 7.23 mm |
|
Nominal size in inch |
Other |
|
Outer diameter |
143.3 mm |
|
Inner diameter |
141.3 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Other |
|
Bending strength |
Rigid |