Catalog No. : COND5-W
Description: PVC CTD COND 5IN RGD STL WHITE
UPC: 704508037987
PVC Coated Conduit, Pipe Size 5 Inch/129 Metric, Outside Diameter with PVC 5.64 Inch/143.30 Millimeters, Nominal Wall Thickness with PVC .29 Inch/7.23 Millimeters, Length without Couplings 9 Feet 10 Inch /3.00 Meters, Hot-dip Galvanized Steel, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
5 in |
|
Outside Diameter |
5.64 in , 143.30 mm |
|
Length |
9.90 ft , 3.00 m |
|
Wall Thickness |
0.29 in , 7.23 mm |