Catalog No. : COND4-GN
Description: PVC CTD COND 4IN RGD STL GREEN
UPC: 704508028473
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Green |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
4 in , 103 mm |
|
Outside Diameter |
4.58 in , 116.30 mm |
|
Inside Diameter |
4.05 in , 12.90 mm |
|
Length |
9.85 ft , 3 m |
|
Wall Thickness |
0.27 in , 6.73 mm |
|
Nominal size in inch |
4 inch |
|
Outer diameter |
116.3 mm |
|
Inner diameter |
114.3 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Green |
|
Bending strength |
Rigid |