Catalog No. : COND3SA-B
Description: PVC CTD COND 3IN ALUM LBLUE
UPC: 704508013561
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E46453, CSA |
Dimensions
|
Trade Size |
3 in , 78 mm |
|
Outside Diameter |
3.58 in , 90.90 mm |
|
Inside Diameter |
3.09 in , 78.50 mm |
|
Length |
9.875 ft , 3.01 m |
|
Wall Thickness |
0.25 in , 6.22 mm |
|
Nominal size in inch |
3 inch |
|
Outer diameter |
90.9 mm |
|
Inner diameter |
88.9 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Blue |
|
Bending strength |
Rigid |