Catalog No. : COND31/2-GST
Description: PVC CTD COND 3-1/2IN RGD STL GRY
UPC: 704508029968
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.08 in , 103.60 mm |
|
Inside Diameter |
3.57 in , 90.70 mm |
|
Length |
9.85 ft , 3 m |
|
Wall Thickness |
0.26 in , 6.47 mm |
|
Nominal size in inch |
3 1/2 inch |
|
Outer diameter |
103.6 mm |
|
Inner diameter |
101.6 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |