Catalog No. : COND31/2-G
Description: PVC CTD COND 3-1/2IN RGD STL GRAY
UPC: 704508261092
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.08 in , 103.60 mm |
|
Inside Diameter |
3.57 in , 90.70 mm |
|
Length |
9.85 ft , 3 m |
|
Wall Thickness |
0.26 in , 6.47 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 110787 | 184105 | N/A | 2177301 | N/A |
|
Nominal size in inch |
3 1/2 inch |
|
Outer diameter |
103.6 mm |
|
Inner diameter |
101.6 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |