Catalog No. : COND3-B
Description: PVC CTD COND 3IN RGD STL LBLUE
UPC: 704508251086
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
3 in , 78 mm |
|
Outside Diameter |
3.58 in , 90.90 mm |
|
Inside Diameter |
3.09 in , 78.50 mm |
|
Length |
9.875 ft , 3.01 m |
|
Wall Thickness |
0.25 in , 6.22 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 110787 | 184105 | N/A | 2177301 | N/A |
|
Nominal size in inch |
3 inch |
|
Outer diameter |
90.9 mm |
|
Inner diameter |
88.9 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Blue |
|
Bending strength |
Rigid |