Catalog No. : COND3/4SST
Description: 3/4 CONDUIT, TYPE 316 SS W/ CPLG
UPC: 786209993205
3/4 Inch Type 316 Stainless Steel Conduit with Type 316 Stainless Steel Coupling
View More
View Less
For more info visit:
electrification.us.abb.com
- Exceeds requirements for wash down applications
- Also available in Type 304 stainless steel
- Each 10 foot length of conduit ships with one Type 316 stainless steel conduit coupling
- Type 316 stainless steel couplings are sold separately
- Type 316 stainless steel offers up to eight times the lifespan when compared to standard galvanized steel conduit in corrosive environments
- Water and wastewater treatment
- Food and beverage processing
- Marine and coastal facilities
- Pharmaceutical manufacturing
- Pulp and paper processing
- Corrosive environments
- Meets stringent sanitary requirements
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Standard NPT Threads for Easy Installation |
|
Application |
Petrochemical Refining and Processing |
Specifications
|
Material |
316 Stainless Steel |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B IND FITTING |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.05 in |
|
Inside Diameter |
0.824 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E221184 | N/A | DYWV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |