Catalog No. : COND3/4SS
Description: 3/4 CONDUIT, TYPE 304 SS W/ CPLG
UPC: 786209993120
3/4 Inch Type 304 Stainless Steel Conduit with Type 304 Stainless Steel Coupling
View More
View Less
For more info visit:
electrification.us.abb.com
- Exceeds requirements for wash down applications
- Also available in marine grade-Type 316 stainless steel
- Each 10 foot length of conduit ships with one Type 316 stainless steel conduit coupling
- Type 316 stainless steel couplings are sold separately
- Type 304 stainless steel offers up to five times the lifespan when compared to standard galvanized steel conduit in corrosive environments
- Water and wastewater treatment
- Food and beverage processing
- Marine and coastal facilities
- Pharmaceutical manufacturing
- Pulp and paper processing
- Corrosive environments
- Meets stringent sanitary requirements
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Standard NPT Threads for Easy Installation |
|
Application |
Petrochemical Refining and Processing |
Specifications
|
Material |
304 Stainless Steel |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.05 in |
|
Inside Diameter |
0.824 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E221184 | N/A | DYWV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |