Catalog No. : COND3/4SAMPLESA-G
Description: PVC CTD COND SAMPLE 3/4IN ALUM GRY
UPC: 704508016364
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E221184 |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.13 in , 28.70 mm |
|
Inside Diameter |
0.84 in , 21.20 mm |
|
Length |
6 in |
|
Wall Thickness |
0.139 in , 3.53 mm |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
28.7 mm |
|
Inner diameter |
26.7 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Grey |
|
Bending strength |
Rigid |