Catalog No. : COND3/4SA-W
Description: PVC CTD COND 3/4IN ALUM WHITE
UPC: 704508038083
PVC Coated Conduit, Pipe Size 3/4 Inch/21 Metric, Outside Diameter with PVC 1.13 Inch/28.70 Millimeters, Nominal Wall Thickness with PVC .139 Inch/3.53 Millimeters, Length without Couplings 9 Feet 11-1/4 Inch /3.03 Meters, Aluminum, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
3/4 in |
|
Outside Diameter |
1.74 in , 44.10 mm |
|
Inside Diameter |
1.39 in , 35.40 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.17 in , 4.39 mm |