text.skipToContent text.skipToNavigation

Catalog No. : COND21/2SST

Description:  2-1/2 CONDUIT, TYPE 316 SS W/ CPLG

UPC: 786209993243

2-1/2 Inch Type 316 Stainless Steel Conduit with Type 316 Stainless Steel Coupling
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Exceeds requirements for wash down applications
  • Also available in Type 304 stainless steel
  • Each 10 foot length of conduit ships with one Type 316 stainless steel conduit coupling
  • Type 316 stainless steel couplings are sold separately
  • Type 316 stainless steel offers up to eight times the lifespan when compared to standard galvanized steel conduit in corrosive environments
  • Water and wastewater treatment
  • Food and beverage processing
  • Marine and coastal facilities
  • Pharmaceutical manufacturing
  • Pulp and paper processing
  • Corrosive environments
  • Meets stringent sanitary requirements

Descriptors

Category

Electrical conduit

Special Features

Standard NPT Threads for Easy Installation

Application

Petrochemical Refining and Processing

Specifications

Material

316 Stainless Steel

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

2-1/2 in

Outside Diameter

2.875 in

Inside Diameter

2.469 in

Documents/Support Tools

Sales Drawing

Click here