Catalog No. : COND21/2-GN
Description: PVC CTD COND 2-1/2IN RGD STL GREEN
UPC: 704508037666
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Green |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
2-1/2 in |
|
Outside Diameter |
2.96 in , 75.00 mm |
|
Inside Diameter |
2.49 in , 63.20 mm |
|
Length |
9.875 ft , 3.01 m |
|
Wall Thickness |
0.23 in , 5.91 mm |
|
Nominal size in inch |
2 1/2 inch |
|
Outer diameter |
75 mm |
|
Inner diameter |
73 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Green |
|
Bending strength |
Rigid |