Catalog No. : COND2-GST
Description: PVC CTD COND 2IN RGD STL GRY
UPC: 704508029944
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
2 in |
|
Outside Diameter |
2.46 in , 62.30 mm |
|
Inside Diameter |
2.08 in , 52.90 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.19 in , 4.72 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
62.3 mm |
|
Inner diameter |
60.3 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |