Catalog No. : COND1SA-B
Description: PVC CTD COND 1IN ALUM LBLUE
UPC: 704508013509
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E46453, CSA |
Dimensions
|
Trade Size |
1 in |
|
Outside Diameter |
1.40 in , 35.40 mm |
|
Inside Diameter |
1.06 in , 27.00 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.17 in , 4.21 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
35.4 mm |
|
Inner diameter |
33.4 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Blue |
|
Bending strength |
Rigid |