text.skipToContent text.skipToNavigation

Catalog No. : COND11/4SS

Description:  1-1/4 CONDUIT, TYPE 304 SS W/ CPLG

UPC: 786209648822

1-1/4 Inch Type 304 Stainless Steel Conduit with Type 304 Stainless Steel Coupling
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit

Special Features

Standard NPT Threads for Easy Installation

Application

Petrochemical Refining and Processing

Specifications

Material

304 Stainless Steel

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here