Catalog No. : COND11/4SA-G
Description: PVC CTD COND 1-1/4IN ALUM LGRAY
UPC: 704508321048
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Light Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E46453, CSA |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
1.74 in , 44.10 mm |
|
Inside Diameter |
1.39 in , 35.40 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.17 in , 4.39 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
44.1 mm |
|
Inner diameter |
42.2 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Grey |
|
Bending strength |
Rigid |