Catalog No. : COND11/4-LG
Description: PVC CTD COND 1-1/4IN RGD STL LGRAY
UPC: 704508011642
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Light Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
1.74 in , 44.10 mm |
|
Inside Diameter |
1.39 in , 35.40 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.17 in , 4.39 mm |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
44.1 mm |
|
Inner diameter |
42.2 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |