Catalog No. : COND11/2SA-W
Description: PVC CTD COND 1-1/2IN ALUM WHITE
UPC: 704508038052
PVC Coated Conduit, Pipe Size 1-1/2 Inch/41 Metric, Outside Diameter with PVC 1.98 Inch/50.20 Millimeters, Nominal Wall Thickness with PVC .18 Inch/4.52 Millimeters, Length without Couplings 9 Feet 11 Inch/3.02 Meters, Aluminum, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Pressure-Sealing Sleeves Protect Your Connection |
|
Application |
Corrosion-Protected Connections for Conduit Sections |
Specifications
|
Material |
Aluminum |
|
Color |
White |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/2 in , 41 mm |
|
Length |
1.98 in , 50.20 mm |