Catalog No. : COND11/2-GST
Description: PVC CTD COND 1-1/2IN RGD STL GRY
UPC: 704508029937
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
1-1/2 in |
|
Outside Diameter |
1.98 in , 50.20 mm |
|
Inside Diameter |
1.62 in , 41.20 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.18 in , 4.52 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
1 1/2 inch |
|
Outer diameter |
50.2 mm |
|
Inner diameter |
48.3 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |