Catalog No. : COND11/2-GN
Description: PVC CTD COND 1-1/2IN RGD STL GREEN
UPC: 704508036607
PVC Coated Conduit, Pipe Size 1-1/2 Inch/41 Metric, Outside Diameter with PVC 1.98 Inch/50.20 Millimeters, Nominal Wall Thickness with PVC .18 Inch/4.52 Millimeters, Length without Couplings 9 Feet 11 Inch/3.02 Meters, Hot-dip Galvanized Steel, Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Green |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
1-1/2 in |
|
Outside Diameter |
1.98 in , 50.20 mm |
|
Inside Diameter |
1.62 in , 41.20 mm |
|
Length |
9.91 ft , 3.02 m |
|
Wall Thickness |
0.18 in , 4.52 mm |