text.skipToContent text.skipToNavigation

Catalog No. : COND1-1/4-B

Description:  PVC CTD COND 1-1/4IN RGD STL LBLUE

UPC: 704508251048

PVC Coated Conduit, Pipe Size 1-1/4 Inch/35 Metric, Outside Diameter with PVC 1.74 Inch/44.10 Millimeters, Nominal Wall Thickness with PVC .17 Inch/4.39 Millimeters, Length without Couplings 9 Feet 11 Inch/3.02 Meters, Hot-dip Galvanized Steel, Light Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • A minimum .040 inch (40 mil) PVC coating on the exterior.
  • A nominal .002 inch (2 mil) blue urethane on the interior.
  • Color coded thread protectors on each end.
  • Blue urethane coating over Hot-Dip Galvanized threads.

Descriptors

Category

Electrical conduit

Special Features

Color-Coded Thread Protectors

Application

Corrosion Protection for Electrical Systems

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Color

Light Blue

Classifications

Brand Name

Ocal

Standard

cULus E46453, CSA

Dimensions

Trade Size

1-1/4 in

Outside Diameter

1.74 in , 44.10 mm

Inside Diameter

1.39 in , 35.40 mm

Length

9.91 ft , 3.02 m

Wall Thickness

0.17 in , 4.39 mm

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 110787 184105 N/A 2177301 N/A
ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/4 inch

Outer diameter

44.1 mm

Inner diameter

42.2 mm

Material

Steel

Surface protection

Other

Colour

Blue

Bending strength

Rigid

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here