Catalog No. : COND1/2SA-G
Description: PVC CTD COND 1/2IN ALUM LGRAY
UPC: 704508321017
- A minimum .040 inch (40 mil) PVC coating on the exterior.
- A nominal .002 inch (2 mil) blue urethane on the interior.
- Color coded thread protectors on each end.
- Blue urethane coating over Hot-Dip Galvanized threads.
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E46453, CSA |
Dimensions
|
Trade Size |
1/2 in |
|
Outside Diameter |
0.92 in , 23.30 mm |
|
Inside Diameter |
0.63 in , 16.10 mm |
|
Length |
9.94 ft , 3.03 m |
|
Wall Thickness |
0.14 in , 3.56 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
23.3 mm |
|
Inner diameter |
21.3 mm |
|
Material |
Aluminium |
|
Surface protection |
Untreated |
|
Colour |
Grey |
|
Bending strength |
Rigid |