Catalog No. : COND1/2-LG
Description: PVC CTD COND 1/2IN RGD STL LGRAY
UPC: 704508011666
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Color-Coded Thread Protectors |
|
Application |
Corrosion Protection for Electrical Systems |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Light Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
cULus E46453, CSA |
Dimensions
|
Trade Size |
1/2 in |
|
Outside Diameter |
0.92 in , 23.30 mm |
|
Inside Diameter |
0.63 in , 16.10 mm |
|
Length |
9.94 ft , 3.03 m |
|
Wall Thickness |
0.14 in , 3.56 mm |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
23.3 mm |
|
Inner diameter |
21.3 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Colour |
Grey |
|
Bending strength |
Rigid |