text.skipToContent text.skipToNavigation

Catalog No. : CO1-70

Description:  100A/120-240V COM OH W/BRK MTR SKT

UPC: 624871034447

Meter socket 100 amperes 120/240 volts maximum. Overhead. complete with Siemens Q270 70 A 2 pole 10 kA rated circuit breaker.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Residential Meter Socket Circuit Breaker Combinations

Special Features

Supplied with screw type rings

Application

For overhead installation

Specifications

Voltage Rating

120/240 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

23-1/2 Inches Height x 8-1/4 Inches Width x 4-3/8 Inches Depth