Alternate Catalog No. : CN 600 B
Catalog No. : CN600B
Description: INSUL CVR, HTYPE CONN 2-15/16 BLK
UPC: 783786713707
Insulating Cover, H Type Connector Cover, 2-15/16 inch high X 6-7/6 inch long X 2 inch wide. Black Polypropylene
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from Black Polyproylene to Resist the Elements , UV Sun Rays and Common Contaminants
- Thin Strips of the 'Grass Skirt' Mold Around the Conductors to Provide a Highly Reliable End Enclosure
- Tapered Drains in Both Cover Halves Prevent Accumulations of Water with the Cover, Regardless of Which Half of the Cover is Down
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Thin strips of the grass skirt mold around the conductor to provide a reliable enclosure |
Specifications
|
Material |
Polypropylene |
|
Color |
Black |
|
Insulation |
Polypropylene |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.875 inches X 2-1.5 inches x 2-15/16 inches tall |