Catalog No. : CMP187-C-A
Description: HTSHK 2:1 BLK 3/16IN LEN 1.22M
UPC: 5414363102489
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
2:1 |
|
Color |
Transparent |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
Thin |
|
Length |
492.1 ft , 150 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52390000 | 622302 | N/A | N/A | N/A |
|
Type |
Heat-shrink |
|
Model |
Thin-walled |
|
Shrink rate |
2:1 |
|
Inner diameter before heat-shrink |
4.8 mm |
|
Inner diameter before heat-shrink |
0.19 inch |
|
Inner diameter after heat-shrink |
2.4 mm |
|
Inner diameter after heat-shrink |
0.09 inch |
|
Nominal diameter inch |
3/16 inch |
|
Wall thickness after shrinking |
0.5 mm |
|
Wall thickness after shrinking |
0.02 inch |
|
Length |
1.22 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+135 °C |
|
Operation temperature |
-67-+275 °F |
|
Colour |
Transparent |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
Y |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |