Catalog No. : CMAUS04M-J
Description: CFMC RWAL UL 1IN 120M/400FT
UPC: 786210151359
UL Listed, Aluminum non-jacketed flexible metal conduits, also known as “Reduced Wall” or “Greenfield”, are used in many universal wiring applications.
- Meets requirements of UL 1 for Flexible Metal Conduits (1/2” to 4” trade sizes)
- Full compliance to IEC/EN 61386-1 requirements, CE Certified
- CMAU aluminum approximately 1/3 the weight of equivelant steel flexible metal condtui
- The CMAU conduit is intended for use as a metal raceway for wires and cable in accordance with National Electrical Code® (NEC®), Article 348
- Permitted to be used in exposed and concealed locations (Section 348.10)
- Grounding conductor requirement for flexible installations (Section 348.60)
- Suitable as an equipment grounding conductor (Section 250.118)
- Raceway connection to motors (Section 430.223)
Descriptors
|
Category |
Electrical conduit |
Specifications
|
Material |
Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL, RoHS |
Dimensions
|
Trade Size |
1 in |
|
Outside Diameter |
1.380 in |
|
Inside Diameter |
1.000 in |
|
Length |
400 ft |
|
Nominal diameter |
32 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
35.05 mm |
|
Inner diameter |
25.4 mm |
|
Material |
Aluminium |
|
Sheathing material 2nd coating (exterior) |
Not sheathed |
|
Compressive strength |
1250 N |
|
Degree of protection (IP) |
IP40 |
|
Tensile strength |
250 N |
|
Colour |
Metallic |
|
Approved according to DIN EN 61386-23 |
Y |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |