Catalog No. : CMAUS01M-L
Description: CFMC RWAL UL 3/8IN 300M/1000FT
UPC: 786210151311
Flexible Metallic Conduit, Aluminum, Conduit Size 3/8 Inch, Length 300 Meters/1,000 Feet, UL, CSA, Compliant to RoHS, Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
Specifications
|
Material |
Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL, CSA, RoHS |
Dimensions
|
Trade Size |
3/8 in |
|
Outside Diameter |
0.610 in |
|
Inside Diameter |
0.375 in |
|
Length |
1,000 ft |