Catalog No. : CMACS07M-D
Description: CFMC HWAL CSA 2IN 45M/150FT
UPC: 786210151588
Descriptors
|
Category |
Electrical conduit |
Specifications
|
Material |
Heavy Gauge Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL, CSA, RoHS |
Dimensions
|
Trade Size |
2 in |
|
Outside Diameter |
2.454 in |
|
Inside Diameter |
2.000 in |
|
Length |
150 ft |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
62.33 mm |
|
Inner diameter |
127 mm |
|
Material |
Aluminium |
|
Sheathing material 2nd coating (exterior) |
Not sheathed |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |