Catalog No. : CMACS05M-J
Description: CFMC HWAL CSA 1-1/4IN 120M/400FT
UPC: 786210151564
Descriptors
|
Category |
Electrical conduit |
Specifications
|
Material |
Heavy Gauge Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL, CSA, RoHS |
Dimensions
|
Trade Size |
1-1/4 in |
|
Outside Diameter |
1.630 in |
|
Inside Diameter |
1.250 in |
|
Length |
400 ft |
|
Nominal diameter |
40 mm |
|
Nominal size in inch |
1 1/4 inch |
|
Outer diameter |
41.4 mm |
|
Inner diameter |
31.75 mm |
|
Material |
Aluminium |
|
Sheathing material 2nd coating (exterior) |
Not sheathed |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |