Catalog No. : CMACS04M-J
Description: CFMC HWAL CSA 1IN 120M/400FT
UPC: 786210151557
Descriptors
|
Category |
Electrical conduit |
Specifications
|
Material |
Heavy Gauge Aluminum |
|
Color |
Metallic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL, CSA, RoHS |
Dimensions
|
Trade Size |
1 in |
|
Outside Diameter |
1.380 in |
|
Inside Diameter |
1.000 in |
|
Length |
400 ft |
|
Nominal diameter |
32 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
35.05 mm |
|
Inner diameter |
25.4 mm |
|
Material |
Aluminium |
|
Sheathing material 2nd coating (exterior) |
Not sheathed |
|
Colour |
Metallic |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |