Catalog No. : CM2000A
Description: CRIMP HAND TOOL TERMINALS 22-10
UPC: 786210779317
- Comfort Crimp Ergonomic Design, Shure-Stake Ratchet, Color-coded Die Nests
- For crimping insulated terminals
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Comfort Crimp Ergonomic Design, Shure-Stake Ratchet, Color-coded Die Nests |
|
Application |
For crimping insulated terminals |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Color |
Blue |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
22-10 AWG |
|
Overall Length |
10 in , 254 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
Various applications |
|
AWG-range |
22-10 |
|
Length |
254 mm |
|
Length |
1 inch |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |