text.skipToContent text.skipToNavigation

Alternate Catalog No. : CLRTRS 6 SLC

Catalog No. : CLRTRS6SLC

Description:  AL INS TRANS CONN No12 - 350KCMIL

UPC: 75114340755

Aluminum Transformer Connector with Screw-On Stud and Clear PVC Cover with Caps. Wire Size #12 to 350 kcmil. Aluminum Bar 8-23/32 inch long x 1-1/4 inch high x 7/8 inch wide. 6 Conductors (Tapped 5/8-18 UNF-2B) with additional StreetLight Outlet (Tapped 9/16-18 UNF-2B). Stud - Tapped 5/8-11 UNC-2B. Hardware includes (1) 9/16-18 x 3/4 inch Screw, (6) 5/8-18 x 15/16 inch Screws. Oxide Inhibitor and Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
  • Versatile Design Enables Right- or Left-Handed Installation
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Screw-On Stud, Clear PVC Cover

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

6

Material

Aluminum

Finish

Bare

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

8-23/32 x 1-1/4 x 7/8 in

Documents/Support Tools

SDS

Click here