Alternate Catalog No. : CLRTRS 65 SLC
Catalog No. : CLRTRS65SLC
Description: AL INS TRF CONN No6 - 500KCMIL
UPC: 75114340748
Aluminum Transformer Connector with Screw-On Stud and Clear PVC Cover with Caps. Wire Size #6 to 500 kcmil. Aluminum Bar 9-29/64 inch long x 1-5/8 inch high x 1-3/8 inch wide. 6 Conductors (Tapped 3/4-16 UNF-2B) with additional StreetLight Outlet (Tapped 9/16-18 UNF-2B). Stud - Tapped 5/8-11 UNC-2B. Hardware includes (1) 9/16-18 x 3/4 inch Screw, (6) 3/4-16 x 15/16 inch Screws. Oxide Inhibitor and Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
- Clear PVC Enables Safe and Time-Saving Installations and Disconnects - and Provides Insulation
- Versatile Design Enables Right- or Left-Handed Installation
- Dual-Rated to Accept Aluminum or Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Screw-On Stud, Clear PVC Cover |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
9-29/64 x 1-5/8 x 1-3/8 in |